IESNA:LM-63-2002
[TEST]P1505072
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-85)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-WHGL-PS (3000K_L32_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC WHITE SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 32,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]28058
TILT=NONE
1 -1 1 37 1 1 1 -1.366667 -1.366667 0
1 1 199.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
18999.1 18958.4 18911.8 18765.8 18542.4 18248.5 17827.5 17184.1 16387.8 15513.1
14451.7 13225.4 11884 10588.3 9351.1 8218.2 7257.1 6448.9 5712.2 5406.3
4818.5 3949.8 3035.3 2074.2 1395 1112 876.7 681.1 558 500.4
461.7 423 365.4 290.9 202.6 104.3 0
